Reference: 74455
Catalogue: Iluminación
EAN: 8421776182707
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
ERP applies?: Yes
ERP registration number: 1108926
Fixing: Wall
Series: 7446
Diffusor material: PC
Diffuser finish: Opal
Light Source Energy Class: F
Light Source Code: L00161
IP: 54
Power max.(W): 11
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
Energy Class LED Lighting Included: A++ to A LED
Lumens max: 600lm
Voltage: 100V-240V
Colour temperature: 3000K
CRI: >80
Opening degrees: 95°
Total height: 204
Length: 130
Depth: 120
Additional rods included in the box: No
Unit box per Master box: 12
Individual box height (MM): 148
Individual box width (MM): 145
Length individual box (MM): 145
Volume Box Ind. Trawl: 0.003112
Gross weight of box Ind. Trawl: 0.85
PCS: 288
Net weight consolidated item: 0.66