Publish your products
RUSH 250 Dark grey post lamp 4000K 360º wide DALI

RUSH 250 Dark grey post lamp 4000K 360º wide DALI

RUSH is a collection of technical lighting for outdoors. The entire collection is made of aluminum and transparent polycarbonate, has a shock resistance of IK10 and has IP65, which gives it high protection against rain and solid bodies. This overwall is perfect for lighting gardens or parks. The 360º option allows symmetrical lighting. With the wide variant it is possible to dissipate the light over a greater distance. DALI version. With a color temperature of 4000K, it allows you to create pleasant and welcoming atmospheres.
Specification
  • Reference: 750021D-110

    Catalogue: Iluminación

    EAN: 8421776415515

    Tariff Item: 9405119090

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Post

    Serie: 7501

    Body material: Aluminium+PC

    Body finish: Dark Grey

    Light Source Energy Class: E

    IP: 65

    Type: I

    IK: 10

    Power max (W): 14

    Hertz: 50/60Hz

    Light source: COB LED

    Light source included: Yes

    Maximum driver info: 350mA CC

    Lumens max: 980lm

    Voltage: 110V

    Colour temperature (K): 4000K

    CRI: >95

    MAC ADAM STEP: 2 SDCM

    Opening degrees: 360° WIDE

    Sea Side Suitable: 0

    Total height: 250

    Length: 160

    Depth: 160

    Total diameter: 160

    Type of dirver regulation: DALI

    Additional rods included in the box: No

    Individual box height: 175

    Individual box width: 280

    Length individual box: 175

    PCS/PALLET: 0

    Net weight consolidated item: 0,01

Technical specification
  • Unique ref.750021D-110_-_RUSH-250-Dark-grey-post-lamp-4000K-360deg-wide-DALI
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryLighting - Outside
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit