Publish your products
BROT 600 Black spike lamp

BROT 600 Black spike lamp

BROT is a fun design collection for outdoor lighting created by Yembara Studio. With warm light, the design of this stake is minimalist and architectural, perfect for lighting gardens, parks, etc. BROT 600 is a perfect alternative to illuminate vegetation due to its orientation possibility.
Specification
  • Reference: 75571

    Catalogue: Iluminación

    EAN: 8421776345805

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000301

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    ERP registration number: 1179053

    Fixing: Floor

    Serie: 7252

    Body material: Aluminium

    Body finish: Black

    Light Source Energy Class: E

    Light Source Code: L00275

    IP: 65

    Type: II

    Power max (W): 7

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Maximum driver info: 300mA CC

    Lumens max: 290lm

    Voltage: 100V-240V

    Colour temperature (K): 2700K

    TEMPERATURA DE COLOR REGULABLE (K): 0

    CRI: >80

    Opening degrees: 80º

    Sea Side Suitable: 0

    Total height: 810

    Length: 120

    Depth: 85

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.018117

    Gross weight of box Ind. Trawl: 0.01

    Net weight consolidated item: 0,90

Technical specification
  • Unique ref.75571_-_BROT-600-Black-spike-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)90
Classification
  • BIMobject CategoryLighting - Outside
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit