Publish your products
BROT 200 Black beacon lamp

BROT 200 Black beacon lamp

BROT is a fun design collection created by Yembara Studio. With warm light, the design of this beacon is minimalist and architectural. Ideal for illuminating trails and paths generating routes in outdoor spaces. BROT 200 is a perfect alternative to illuminate vegetation due to its orientation possibility.
Specification
  • Reference: 75572

    Catalogue: Iluminación

    EAN: 8421776345812

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000301

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    ERP registration number: 1179053

    Fixing: Floor

    Serie: 7252

    Body material: Aluminium

    Body finish: Black

    Light Source Energy Class: E

    Light Source Code: L00275

    IP: 65

    Type: II

    Power max (W): 7

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Maximum driver info: 300mA CC

    Lumens max: 290lm

    Voltage: 100V-240V

    Colour temperature (K): 2700K

    TEMPERATURA DE COLOR REGULABLE (K): 0

    CRI: >80

    Opening degrees: 80º

    Sea Side Suitable: 0

    Total height: 200

    Length: 143

    Depth: 85

    Base diameter: 85

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.006039

    Gross weight of box Ind. Trawl: 0.01

    Net weight consolidated item: 0,70

Technical specification
  • Unique ref.75572_-_BROT-200-Black-beacon-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)70
Classification
  • BIMobject CategoryLighting - Outside
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit