Publish your products
CLAP Black linear wall lamp/ceiling 3x6W 3000K 38º

CLAP Black linear wall lamp/ceiling 3x6W 3000K 38º

CLAP is a lighting system for outdoor spaces that stands out for its technical and versatile nuance. It offers different direct/indirect lighting solutions with a unified aesthetic (stakes, beacons, wall lights, pendants, tree projectors, etc.). The CLAP linear wall light/ceiling light, with an almost invisible structure and volume, leaves all the prominence to the accent light, ideal for creating spaces with a scenic character. It is black in color, color temperature of 3000K and angle of 38°. You can combine the projectors with the anti-glare visor ref. 75714-2 optimizing visual comfort.
Specification
  • Reference: 75712-233

    Catalogue: Iluminación

    EAN: 8421776356115

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    ERP registration number: 908208

    Fixing: Wall

    Serie: 7572

    Body material: Aluminium

    Body finish: Black

    Light Source Energy Class: F

    Light Source Code: CXA1304-0000-000gg0nn30F

    IP: 65

    Type: I

    Power max (W): 3X6

    Hertz: 50/60Hz

    Light source: COB LED

    Light source included: Yes

    Maximum driver info: 24V CV

    Lumens max: 3x524lm

    Voltage: 220V-240V

    Colour temperature (K): 3000K

    TEMPERATURA DE COLOR REGULABLE (K): 0

    CRI: >80

    Opening degrees: 38°

    Sea Side Suitable: 0

    Related accessory: 75714-2

    Accessories included in the box: Base/Florón

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    Net weight consolidated item: 0,01

Technical specification
  • Unique ref.75712-233_-_CLAP-Black-linear-wall-lamp-ceiling-3x6W-3000K-38deg
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryLighting - Outside
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit