Publish your products
Single Check and Single Check Detector Assemblies - 800
Febco

Single Check and Single Check Detector Assemblies - 800

Series 800 Single and Single Check Detector Assemblies are used in the protection of potable water supplies from potential contamination from automatic fire sprinkler systems and for the detection of unauthorized water usage. Maximum Working Pressure: 250psi (17.2 bar).
Specification
  • Size(s): 4 to 10 in. (100 to 250mm)
Technical specification
  • Unique ref.Single-Check-and-Single-Check-Detector-Assemblies-800
  • Product familyCheck Valves
  • Product groupSingle Check Valves
  • TypeObject (single object)
  • Date of publishing2018-06-15
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameInline check valves
  • UNSPSC code40141622
  • Uniclass 2015 CodePr_65_54_40_13
  • Uniclass 2015 DescriptionCheck valves
  • OmniClass Number23-27 31 19
  • OmniClass TitleCheck Valves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit