Publish your products
Fermacell Gypsum Fibreboard 15mm
Fermacell Gypsum Fibreboard 15mm
Fermacell Gypsum Fibreboard 15mm
    Archived

    Fermacell Gypsum Fibreboard 15mm

    Fermacell Gypsum Fibreboards Standard Boards – Square Edge: - FC Part No. 72130, length: 2000mm, width: 1250mm - FC Part No. 72132, length: 2500mm, width: 1250mm - FC Part No. 72134, length: 3000mm, width: 1250mm Tapered Edge Boards – Tapered On 2 Sides: - FC Part No. 72322, length: 2540mm, width: 1250mm
    Technical specification
    • Unique ref.Gypsum-Fibreboard-15mm
    • Product familyBuilding Material
    • Product groupFermacell Gypsum Fibreboard
    • TypeBuilding Material
    • Date of publishing2016-03-18
    • Edition number1
    • Depth (mm)15
    Related
    • Material mainGypsum
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)18
    Classification
    • BIMobject CategoryBuilding Materials - Gypsum / Fiber / Drywall
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit