Publish your products
FR 98/48 98mm EI90 58dB 3400mm SW
FR 98/48 98mm EI90 58dB 3400mm SW
    Fermacell
    Archived

    FR 98/48 98mm EI90 58dB 3400mm SW

    Lightweight partitions in domestic damp rooms, wet-stressed drywall constructions in public and commercial areas can be erected quickly and safely with drywall solutions with the fermacell Powerpanel H2O. With the cement-bound light-weight construction panel, very stable, yet light walls are created in bathrooms, showers, sanitary facilities and wellness areas in a manner which is easy to handle. High-quality solutions meet the demands of comfort in the field of drywall applications. The modern Fermacell Powerpanel H2O, which has been tested and tested in the field of biogas, fulfills most of the requirements for moisture protection, sound insulation and fire protection for interior walls. Thanks to the variety of designs and also in combination with fermacell gypsum fiber boards, a wide variety of construction styles can be planned and built quickly and professionally for the respective application. If you have any questions regarding the application, please contact the technical consultants of Fermacell.
    Specification
    • Construction - overall thickness d = 98 mm 12.5 mm fermacell Powerpanel H2O 12.5 mm fermacell Gypsum Fibreboards 48 mm Metal substructure 48/50 mm C-studs 0,6 mm - EN 14195, max. 400 mm spacing 50 mm insulation - Stone wool - raw density ≥ 30 kg/cbm 12.5 mm fermacell Gypsum Fibreboards 12.5 mm fermacell Powerpanel H2O Technical characteristics: Fire rating: 90 minutes Sound insulation: Rw,R = 58 dB Maximum wall height without fire rating: h = NPD Maximum wall height with fire rating: h = 3400 mm Wall weight: 60 kg/sqm The European Technical Approval ETA-07/0087 demonstrates the suitability of the Powerpanel H2O as a building board for non-load-bearing internal partitions. Complementary national regulations must be observed. fermacell Powerpanel H2O boards have a CE marking and meet the Construction Product Directive requirements. fermacell Powerpanel H2O boards are available in various sizes and edge details. More detailed information and local delivery options can be found in the BIMobject product overview at "02 fermacell Cement Bonded Boards (CBB)".
    Technical specification
    • Unique ref.18-98mm-90min-58dB-3400mm-SW-FR
    • Product familyFermacell CBB Wall Solutions
    • Product groupCBB Partition walls on steel walls with insulation
    • TypeObject (single object)
    • Date of publishing2017-05-04
    • Edition number1
    • Depth (mm)98
    Related
    • Material mainFibercement
    • Material secondarySteel
    • Designed inFrance
    • Manufactured inGermany
    • Weight Net (Kg)60
    Classification
    • BIMobject CategoryWalls - Partitions
    • IFC classificationWall
    • UNSPSC nameWallboard
    • UNSPSC code30161501
    • Uniclass 2015 CodeSs_25_10_30
    • Uniclass 2015 DescriptionFramed partition systems
    • CSI MasterFormat 2014 Code10 22 00
    • CSI MasterFormat 2014 TitlePartitions
    • OmniClass Number23-15 11 11
    • OmniClass TitleFixed Partitions
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit