This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

FR 98/48 98mm EI90 58dB 4050mm SW

Unique ref.: 18-98mm-90min-58dB-4050mm-SW-FR
Brand: Fermacell
Product family: Fermacell CBB Wall Solutions
Product group: CBB Partition walls on steel walls with insulation
Depth (mm): 98
Date of publishing: 2017-05-04
Edition number: 1
Type: Object (single object)
Download (2)
Lightweight partitions in domestic damp rooms, wet-stressed drywall constructions in public and commercial areas can be erected quickly and safely with drywall solutions with the fermacell Powerpanel H2O. With the cement-bound light-weight construction panel, very stable, yet light walls are created in bathrooms, showers, sanitary facilities and wellness areas in a manner which is easy to handle.
High-quality solutions meet the demands of comfort in the field of drywall applications. The modern Fermacell Powerpanel H2O, which has been tested and tested in the field of biogas, fulfills most of the requirements for moisture protection, sound insulation and fire protection for interior walls. Thanks to the variety of designs and also in combination with fermacell gypsum fiber boards, a wide variety of construction styles can be planned and built quickly and professionally for the respective application.
If you have any questions regarding the application, please contact the technical consultants of Fermacell.

Construction - overall thickness d = 98 mm

12.5 mm fermacell Powerpanel H2O
12.5 mm fermacell Gypsum Fibreboards
48 mm Metal substructure
48/50 doublée mm C-studs 0,6 mm - EN 14195, max. 400 mm spacing
50 mm insulation - Stone wool - raw density ≥ 30 kg/cbm
12.5 mm fermacell Gypsum Fibreboards
12.5 mm fermacell Powerpanel H2O

Technical characteristics:
Fire rating: 90 minutes
Sound insulation: Rw,R = 58 dB
Maximum wall height without fire rating: h = NPD
Maximum wall height with fire rating: h = 4050 mm
Wall weight: 60 kg/sqm

The European Technical Approval ETA-07/0087 demonstrates the suitability of the Powerpanel H2O as a building board for non-load-bearing internal partitions. Complementary national regulations must be observed. fermacell Powerpanel H2O boards have a CE marking and meet the Construction Product Directive requirements.

fermacell Powerpanel H2O boards are available in various sizes and edge details. More detailed information and local delivery options can be found in the BIMobject product overview at "02 fermacell Cement Bonded Boards (CBB)".


Material main: Fibercement
Material secondary: Steel
Designed in: France
Manufactured in: Germany
Weight Net (Kg): 60

BIMobject Category: Walls - Partitions
IFC classification: Wall
UNSPSC name: Wallboard
UNSPSC code: 30161501
Uniclass 1.4 Code: L384
Uniclass 1.4 Description: Partitions, non-structural internal walls
Uniclass 2.0 Code: PR-45-97-12
Uniclass 2.0 Description: Cement-Bonded Particleboards
Uniclass 2015 Code: Ss_25_10_30
Uniclass 2015 Description: Framed partition systems
NBS Reference Code: 45-97-12
NBS Reference Description: Cement-Bonded Particleboards
CSI MasterFormat 2014 Code: 10 22 00
CSI MasterFormat 2014 Title: Partitions
OmniClass Number: 23-15 11 11
OmniClass Title: Fixed Partitions
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
This product is available in:
Europe
  • France

BIMobject®