Publish your products
Tube system for ventilated vaults
Tube system for ventilated vaults

    Tube system for ventilated vaults

    The Tubes Loose Formwork by Ferracin Group is the solution for creating vespaie and aerated floors, perfect for storage or dispersion tanks in any building context. Ideal for civil and industrial projects, it is the answer when the depth of the wasp makes the use of traditional casings impossible.

    Specification
    • The modular system assembled by Tubes is used for the construction of vaults, ventilated floors and interstice, both in civil and industrial buildings. This solution is particularly useful in the creation of tanks for the dispersion or accumulation of rainwater intended for non-potable uses, such as fire-fighting systems or irrigation.

      The formwork for interspaces and floors is indispensable in contexts where the height of the vespaio does not allow the use of traditional single-block castings or when customized solutions are needed, such as in the presence of inclined planes or multi-level surfaces.

      Composed of three basic elements – a 15 cm high square (50 x 50 cm) formwork, a 3 cm support foot and a 125 mm diameter pipe – TUBES is usually laid on a thin concrete substrate, with a variable thickness according to the application.

      Once a suitable welded mesh and the reinforcing bars for the pillars are installed, the concrete is poured, creating pillars with a constant diameter that, Once hardened, they ensure the strength of the floor and the uniform distribution of loads over the entire surface.

    Technical specification
    • Unique ref.Tube-system-for-ventilated-vaults
    • TypeObject (single object)
    • Date of publishing2026-05-13
    • Edition number1
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryFlooring - Systems

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit