Publish your products
BK 10 - lightweight concrete blocks - rough finish for plaster
BK 10 - lightweight concrete blocks - rough finish for plaster
BK 10 - lightweight concrete blocks - rough finish for plaster
    Ferrari BK

    BK 10 - lightweight concrete blocks - rough finish for plaster

    Concrete masonry units for internal and external wall applications. The blocks are available in "dense" or "lightweight" concrete, "intonaco" (rough) or "facciavista" (smooth) surface and with or without wateproof treatment. The units are suitable for several use: partition, curtain, facing and cavity wall. They can provide fire protection, thermal insulation and sound insulation. The blocks are not suitable for load bearing walls.
    Specification
    • -
    Technical specification
    • Unique ref.blocco-bk-10-argilla-intonaco
    • Product familyMasonry units (Blocchi da muratura)
    • Product groupPartitions blocks (Blocchi divisori)
    • TypeBuilding Material
    • Date of publishing2017-09-01
    • Edition number1
    • Height (mm)200
    • Width (mm)500
    • Depth (mm)100
    Related
    • Material mainConcrete
    • Material secondaryConcrete
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryBuilding Materials - Masonry
    • IFC classificationBuilding Element
    • UNSPSC nameConcrete blocks
    • UNSPSC code30131502
    • Uniclass 2015 CodePr_20_93_52
    • Uniclass 2015 DescriptionMasonry walling units
    • CSI MasterFormat 2014 Code04 22 00
    • CSI MasterFormat 2014 TitleConcrete Unit Masonry
    • OmniClass Number23-13 21 11 11
    • OmniClass TitleConcrete Blocks
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions

    Region availability

    Europe Africa
    Albania
    Algeria
    Austria
    Libya
    Bosnia and Herzegovina
    Morocco
    Croatia
    Tunisia
    France
    Italy
    Montenegro
    Slovenia
    Spain
    Switzerland