Publish your products
FINBIN® Novus 50 litter bin 50 l
Archived

FINBIN® Novus 50 litter bin 50 l

The diverse fixtures and colour schemes make Novus litter bin an excellent choice for various outdoor and indoor uses.

SUITABILITY
Novus litter bin is a stylish, durable and practical litter bin that is suitable for use in streets and parks as well as in various indoor facilities, such as shopping malls, halls, government agencies, office spaces and reception areas. Novus can be converted into a double-sided litter bin and can accommodate an ashtray or a recycling rack for beverage cans.

FEATURES
Novus litter bin comes in four sizes. The three largest models are also available as double-sided bins. Novus features a large aperture, which makes it more comfortable to use. The Novus 80, 120 and 200 models can also be equipped with a side-mounted ashtray. Combi ashtrays and recycling racks for bottles and cans are available as accessories for all models.

Novus litter bin features a durable frame, a hinged, lockable door and a galvanized liner. The inclined, convex lid helps remove water and snow off the bin and prevents users from leaving rubbish on top of the bin

Specification
  • Specification for Novus 50l litter bin


    Measurements (Ø*h)

    360*660 mm

    Weight
    20 kg

    Capacity
    50 l

    Materials
    Powder coated galvanized steel and sst EN 1.4304

    Thickness
    2 mm

    Colours
    Stainless steel, Finbin Black 1945(metallic black), RAL6005 / 7024, ask other RAl colours from our customer service.

    Accessories:
    - Integrated ashtray
    - Combi ahstray
    - Recycling rack

    Design
    Yrjö Ojanen

    Novus litter bins are designed and manufactured in Finland

Technical specification
  • Unique ref.novus-50-litter-bin-50l
  • Product familyLitter bin
  • Product groupLitter bin
  • TypeObject (single object)
  • Date of publishing2020-04-14
  • Edition number1
  • Height (mm)660
  • Width (mm)360
  • Depth (mm)360
Related
  • Material mainGalvanized steel
  • Material secondaryStainless steel
  • Designed inFinland
  • Manufactured inFinland
  • Weight Net (Kg)20
Classification
  • BIMobject CategorySanitary - Trash Cans
  • IFC classificationObject
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_07_47
  • Uniclass 2015 DescriptionLitter bins
  • OmniClass Number23-21 17 11
  • OmniClass TitleInterior Waste Bins
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit