Publish your products
Wooden decking tile 500x500x40 mm
Finsa

Wooden decking tile 500x500x40 mm

Outdoor wooden decking tiles, made of Galician Maritime Pine wood, SAVIA, autoclave treated for risk class 4, in dimensions 500x500x40 mm, brown dyed.

Specification
  • Outdoor wooden decking tiles, made of Galician Maritime Pine wood, SAVIA, autoclave treated for risk class 4, in dimensions 500x500x40 mm, brown dyed.

Technical specification
  • Unique ref.Wooden-decking-tile-500-500-40
  • Product familyFacades Savia
  • Product groupWooden decking tiles
  • TypeObject (single object)
  • Date of publishing2020-05-25
  • Edition number1
  • Height (mm)40
  • Width (mm)500
  • Depth (mm)500
Related
  • Material mainPine
  • Material secondaryWood
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryBuilding Materials - Wood
  • IFC classificationFloor
  • UNSPSC nameWood planks
  • UNSPSC code30103605
  • Uniclass 2015 CodePr_25_71_97_78
  • Uniclass 2015 DescriptionSoftwood deck boards
  • CSI MasterFormat 2014 Code06 15 00
  • CSI MasterFormat 2014 TitleWood Decking

Region availability

Europe
Portugal
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit