Publish your products
First Alert SC9120B Hardwired Smoke and Carbon Monoxide Detector
First Alert SC9120B Hardwired Smoke and Carbon Monoxide Detector
First Alert SC9120B Hardwired Smoke and Carbon Monoxide Detector
First Alert SC9120B Hardwired Smoke and Carbon Monoxide Detector
First Alert SC9120B Hardwired Smoke and Carbon Monoxide Detector
First Alert SC9120B Hardwired Smoke and Carbon Monoxide Detector
First Alert SC9120B Hardwired Smoke and Carbon Monoxide Detector
    Archived

    First Alert SC9120B Hardwired Smoke and Carbon Monoxide Detector

    The First Alert BRK SC9120B Hardwired Combination Smoke and Carbon Monoxide Alarm uses an electrochemical CO sensing technology and Ionization sensor for smoke detection. It includes a 9-volt battery for continued function in the event of a power outage, and it features a test/silence button, tamper-resistant locking brackets, and a universal mounting bracket. This CO smoke detector can be connected to other compatible BRK and First Alert hardwired smoke and carbon monoxide detectors. Its latching alarm indicator automatically identifies which unit initiated the alarm–even after the conditions that set off the alarm have subsided.

    Detects Smoke and Carbon Monoxide
    Designed to meet the latest construction requirements, the First Alert Combination Smoke and Carbon Monoxide Alarm detects two threats, smoke and carbon monoxide. Lights on the face of the alarm tell you what the threat is, and false alarms can be silenced with a single button.

    Connect to Other Alarms for Greater Coverage
    This hardwired combination smoke and carbon monoxide detector can be connected to other compatible BRK or First Alert CO smoke detectors within a single-family residence. Once one alarm is triggered, all connected CO smoke alarms will sound. The latching alarm indicator on the CO smoke alarm automatically identifies which unit initiated the alarm–even after the conditions that set off the alarm have subsided.

    Easy to Install and Maintain
    The First Alert Combination Smoke and Carbon Monoxide Alarm integrates with existing wiring and features a universal mounting bracket that makes installing the unit quick and easy. The side-load battery compartment makes changing the 9-volt battery simple. Tamper-resistant locking pins prevent unauthorized disabling of the CO smoke alarm.

    As Featured on Amazon.com

    #FirstAlert #SmokeDetector #CarbonMonoxideDetector

    Specification
    • Specifications

      Model
      SC9120B

      UPC
      29054513069

      Warranty
      10-Year Limited

      Battery Backup
      9V

      Sensor Type
      Electrochemical, Ionization

      Item Length
      5.6 in.

      Item Width
      1.9 in.

      Item Height
      5.6 in.

      Item Weight
      .7 lbs

    Technical specification
    • Unique ref.First-Alert-SC9120B-Hardwired-Smoke-and-Carbon-Monoxide-Detector
    • Product familyAlarm
    • Product groupSmoke and Carbon Monoxide
    • TypeDocumentation (info)
    • Date of publishing2019-03-20
    • Edition number1
    Related
    • Material mainPlastic
    • Designed inUnited States
    Classification
    • BIMobject CategoryFire Products - Protection
    • UNSPSC nameFire protection
    • UNSPSC code4619
    • CSI MasterFormat 2014 Code28 31 00
    • CSI MasterFormat 2014 TitleFire Detection and Alarm
    • OmniClass Number23-29 29 00
    • OmniClass TitleFire Detection Devices
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit