Publish your products
36" Series 7 Pyramid Chimney Wall Range Hood
36" Series 7 Pyramid Chimney Wall Range Hood
36" Series 7 Pyramid Chimney Wall Range Hood
36" Series 7 Pyramid Chimney Wall Range Hood
36" Series 7 Pyramid Chimney Wall Range Hood

    36" Series 7 Pyramid Chimney Wall Range Hood

    Pairing well with the stainless steel Classic Range, this wall chimney range hood extracts steam, grease and cooking odors effectively. With three fan speeds, select the perfect extraction rate for your cooking Dishwasher-safe filters that are easy to remove and clean Energy-efficient LED lighting to illuminate your cooktop
    Technical specification
    • Unique ref.HC36PCX1-50160
    • Product familyVentilation
    • Product groupVentilation
    • TypeDigital Inventory (Products)
    • Date of publishing2022-07-05
    • Edition number1
    • Height (inches)38.38
    • Width (inches)35.38
    • Depth (inches)19.69
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit