Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
fisher-and-paykel/products/663a7c13-e770-40a6-9982-8b9d82a35022
Home
Categories
Kitchen
Appliances
Microwave Oven, 24" - MO-24SS-3Y
Available in United States
Fisher & Paykel
Follow
Microwave Oven, 24" - MO-24SS-3Y
4.6
(39 reviews)
Heat or reheat entire dishes at once, fast, thanks to 1200 watts of power with multiple cook functions.
Download
Technical specification
Technical specification
Unique ref.
MO-24SS-3Y-70996
Type
Digital Inventory (Products)
Date of publishing
2022-06-08
Edition number
1
Related
Related
Material main
Steel
Designed in
New Zealand
Classification
Classification
BIMobject Category
Kitchen - Appliances
Similar products
Fisher & Paykel
36" Series 7 Integrated French Door Refrigerator Freezer, Ice-RS36A72J1_N
3.9
(
8
)
Download
Fisher & Paykel
36" Series 7 Professional 6 Burner Gas Range, Natural Gas-RGV3-366-N
4.6
(
26
)
Download
Fisher & Paykel
32" Series 7 Integrated French Door Refrigerator Freezer, Ice & Water-RS32A72U1
3.5
(
19
)
Download
Fisher & Paykel
Freestanding Refrigerator Freezer, 63.5cm, 380L-RF402BRXFD5
4.7
(
28
)
Download
Fisher & Paykel
Gas Range, 30"-OR30SDG4X1
4.8
(
18
)
Download
Fisher & Paykel
Freestanding French Door Refrigerator Freezer, 36", 20.1 cu ft-RF201ADX5_N
Download