Publish your products
30" Series 7 Contemporary 4 Burner Gas Range, Natural Gas
30" Series 7 Contemporary 4 Burner Gas Range, Natural Gas
30" Series 7 Contemporary 4 Burner Gas Range, Natural Gas
30" Series 7 Contemporary 4 Burner Gas Range, Natural Gas
30" Series 7 Contemporary 4 Burner Gas Range, Natural Gas
30" Series 7 Contemporary 4 Burner Gas Range, Natural Gas

    30" Series 7 Contemporary 4 Burner Gas Range, Natural Gas

    Add contemporary style to your kitchen, and enjoy the instant response and precision of a gas-fueled oven and cooktop. Four burner gas cooktop, with two dual ring wok burners Gas oven with 3.5 cu ft total capacity
    Technical specification
    • Unique ref.OR30SDG4X1-82763
    • Product familyRanges
    • Product groupContemporary
    • TypeDigital Inventory (Products)
    • Date of publishing2023-05-22
    • Edition number1
    • Height (inches)35.75
    • Width (inches)29.88
    • Depth (inches)25.25
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit