Publish your products
Nove
Nove
Nove
Nove

    Nove

    Nove is a bouclé weave in a distinctive design that offers a subtle and modern interpretation of a classic herringbone pattern. With reference to the exemplary anatomy of fish, the herringbone pattern has for centuries been used on everything from tailormade suits to stately floors in precious woods. In extension of this tradition, the design has become a mark of elegance, timelessness and exclusive quality.

    Nove embodies these same qualities. With its unmatched wearability, this elegant flat-woven carpet is well suited for workplace settings. Thanks to its sophisticated woven design, which brings a contemporary quality to the classic herringbone pattern, and a carefully curated colour palette, Nove will maintain both its beauty and its relevance for many years to come.

    Available in 14 muted colours. Custom colours available from +200 m2.


    Specification
    • Yarn: 100% PA66
      Broadloom:
      Approx. 400 cm
      Area rugs with edge binding:
      RS 100 series

      Colours: 14
      Special color:
       Available from 200 m2
      Acoustic backing (SilentBac): Available from 200 m2
      Classification: 33 Commercial—heavy

      Environmental and Indoor health properties:

      • 100% free of PVC, Latex and bitumen
      • Manufactured in Denmark using 100% renewable wind energy

      Primary & secondary backing:
      Recycled Polyester (rPET – recycled plastic bottles)
      Glue: Latex free

    Technical specification
    • Unique ref.Nove
    • Product familyWall-to-wall carpet
    • Product groupNove
    • TypeObject (single object)
    • Date of publishing2022-10-10
    • Edition number1
    • Width (mm)4000
    Related
    • Material mainPolyamide
    • Designed inDenmark
    • Manufactured inDenmark
    Classification
    • BIMobject CategoryFlooring - Carpets
    • IFC classificationFloor

    Region availability

    Asia Europe Oceania North America
    Bahrain
    Åland Islands
    Australia
    Canada
    China
    Albania
    New Zealand
    Greenland
    India
    Austria
    U.S. Virgin Islands
    Japan
    Belgium
    United States
    Kuwait
    Bosnia and Herzegovina
    Oman
    Bulgaria
    Qatar
    Croatia
    Saudi Arabia
    Cyprus
    South Korea
    Czech Republic
    Türkiye
    Denmark
    United Arab Emirates
    Estonia
    Yemen
    Faroe Islands
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City