Publish your products
Quattro
Quattro
Quattro
Quattro
Quattro
Quattro

    Quattro

    Quattro brings character and vitality to any interior, from small office spaces to large masterworks of architecture, while the repetitive structure of the asymmetrical pattern provides an elegant and calming visual field. A striking contract carpet that combines quality and durability with a beautiful design.

    The choice of color in contract settings affects the visual appearance and the long-term durability of the textile flooring solution. Darker colorways tend to hide stains and soiling better than lighter ones, often making them appear well-maintained for longer. Since visible signs of wear and staining are often key factors in determining when flooring is replaced, darker colors will most often extend the replacement cycle. As a result, they are generally a more sustainable choice.

    Available in 12 classic colours. Custom colours available from 200+ m2.

    Specification
    • Yarn: 100% PA66
      Broadloom:
      Approx. 400 cm
      Area rugs with edge binding:
      RS 100 series

      Colours: 12
      Special colors:
       Available from 200 m2
      Acoustic backing (SilentBac): Available from 200 m2
      Classification: 33 Commercial—heavy

      Environmental and Indoor health properties:

      • 100% free of PVC, Latex and bitumen
      • Manufactured in Denmark using 100% renewable wind energy

      Primary & secondary backing:
      Recycled Polyester (rPET – recycled plastic bottles)
      Glue: Latex free

    Technical specification
    • Unique ref.Quattro
    • Product familyWall-to-wall carpet
    • Product groupQuattro
    • TypeObject (single object)
    • Date of publishing2022-10-10
    • Edition number1
    • Width (mm)4000
    Related
    • Material mainPolyamide
    • Designed inDenmark
    • Manufactured inDenmark
    Classification
    • BIMobject CategoryFlooring - Carpets
    • IFC classificationFloor

    Region availability

    Asia Europe Oceania North America
    Bahrain
    Åland Islands
    Australia
    Canada
    China
    Albania
    New Zealand
    Greenland
    India
    Austria
    U.S. Virgin Islands
    Japan
    Belgium
    United States
    Kuwait
    Bosnia and Herzegovina
    Oman
    Bulgaria
    Qatar
    Croatia
    Saudi Arabia
    Cyprus
    South Korea
    Czech Republic
    Türkiye
    Denmark
    United Arab Emirates
    Estonia
    Yemen
    Faroe Islands
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City