Publish your products
FLEX GLASSLINE
FLEX GLASSLINE
FLEX GLASSLINE
FLEX GLASSLINE
    Flex

    FLEX GLASSLINE

    Modular fully glazed system wall. DESIGN Sheets of glass are installed edge to edge with bonding tape. Glass may also be curved to the desired radius. Is compatible with Flex Frame, Flex Framless, Flex Plainline, Flex Glassdoor, Flex Glassdoor-A, Flex Glassdoor-G and Flex Glassdoor-W.
    Specification
    • MODULAR DIMENSIONS As required to suit application. WALL HEIGHT Wall height as required. Standard up to 3,000 mm. For higher ceiling heights, contact FLEX. FINISH/PROFILES Standard clear-anodized aluminium, or painted in chosen NCS colour. FRAMING Glass. GLASS TYPE Chosen to suit safety requirements and sound requirements. Glass can be supplied screen-printed in chosen pattern, or in colours chosen from the Vanceva range. Wall designation Rw (lab dB) R'w (field dB) Wall thickness (mm) Fire class FLEX GLASSLINE 35 * 10.38 ** FLEX GLASSLINE 40 * 12.38 ** FLEX GLASSLINE 35 * 10.38 300 degrees/30 min FLEX GLASSLINE 40 * 12.38 300 degrees/30 min FLEX GLASSLINE 42 40–42* 16.38 ** * Estimated sound reduction in field is dependent on surrounding building components and installations. ** No fire classification.
    Technical specification
    • Unique ref.glass_01
    • Product familyPartition wall systems
    • Product groupGlassline
    • TypeObject (single object)
    • Date of publishing2017-06-12
    • Edition number2
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryWalls - Partitions
    • IFC classificationCurtain Wall
    • UNSPSC nameGlass curtainwalling
    • UNSPSC code30151806
    • Uniclass 2015 CodeEF_25_10
    • Uniclass 2015 DescriptionWalls
    • CSI MasterFormat 2014 Code10 22 00
    • CSI MasterFormat 2014 TitlePartitions
    • OmniClass Number23-13 33 27 11
    • OmniClass TitleCurtain Walls
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions

    Region availability

    Europe
    Sweden