Publish your products
Keller S
Keller S
    Archived

    Keller S

    The Keller range of wall-mounted fixtures, equipped with 24VDC COB LEDs with high luminous performances, combines minimal geometry with a high level of mechanical and optical quality. Made of anodised aluminium, they are suitable for installation in particularly aggressive environments.
    Specification
    • The Keller range of wall-mounted fixtures, equipped with 24VDC COB LEDs with high luminous performances, combines minimal geometry with a high level of mechanical and optical quality. Made of anodised aluminium, they are suitable for installation in particularly aggressive environments.
    Technical specification
    • Unique ref.KELLERS
    • Product familyWalllights
    • Product groupFixed
    • TypeObject (single object)
    • Date of publishing2020-08-03
    • Edition number1
    • Height (mm)70
    • Width (mm)59
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Similar products

    4.4 out of 5 stars 4.4 (31)
    4.1 out of 5 stars 4.1 (8)
    4.4 out of 5 stars 4.4 (5)
    4.1 out of 5 stars 4.1 (16)
    5.0 out of 5 stars 5.0 (8)
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit