Publish your products
9000XE Shower kit
9000XE Shower kit
9000XE Shower kit
9000XE Shower kit
    Archived

    9000XE Shower kit

    9000XE shower kits are a series of shower mixers and shower sets in chrome or brushed chrome suitable for all types of showers and bathrooms.
    These mixers have carefully balanced pressure and temperature regulation, low weight, and noise absorbing as well as energy-saving functions. The shower sets come with adjustable wall brackets, metal shower hoses and functions that ensure comfortable water pressure without wasting water.
    All the mixers have double check valves for added safety and can be supplemented with a tub spout.

    9000XE shower kit is our complete shower kit with a mixer and shower set in chrome or brushed chrome. The mixer, combined with the large nozzle, delivers a pleasant shower experience with good pressure and an ample jet range without wasting water. The shower kit is easy to install in all types of bathrooms. The product can be supplemented with a tub spout.

    Chrome. 40 c/c. Flow; 7,5 l/min. Art.no: 8686-0000. RSK: 8283234. Brushed chrome. 40 c/c. Flow; 7,5 l/min. Art.no: 8686-0003. RSK: 8283236. 


    Specification
      • Note! 40 c/c
      • Safety mixer art.no. 8685-0000 and shower set art.no. 8670-0000
      • Shower set has anti lime-scale hand shower, shower bar with slider, soap dish and wall brackets with sealing
      • Lead Free material
    Technical specification
    • Unique ref.868600XX
    • Product familyShowers
    • Product groupFM Mattsson 9000XE
    • TypeObject (single object)
    • Date of publishing2023-10-10
    • Edition number1
    • Height (mm)750
    • Width (mm)273
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)2.58
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationFurnishing Element
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit