Publish your products
9000E II Headshower kit
9000E II Headshower kit
    Archived

    9000E II Headshower kit

    Shower set with handshower, diverter and double soapdish. Both head, Ø200 mm, and hand shower, Ø75 mm, have Eco Flow 12 l/min. For mounting on mixers with outlet up. Adjustable wallbracket. Chrome. RSK 8190739 NRF 4304821 LVI 6569770 VVS 737537224
    Specification
    • Hand shower with 2 shower jet settings and diverter. Both head and hand shower have Eco Flow 12 l/min. Anti lime-scale head- and hand shower. With soap dish. Adjustable wallbracket with sealing. Shower pipe can be shortened if required.
    Technical specification
    • Unique ref.93921000
    • Product familyShowers
    • Product groupFM Mattsson 9000E
    • TypeObject (single object)
    • Date of publishing2019-08-26
    • Edition number1
    • Height (mm)970
    • Width (mm)200
    • Depth (mm)350
    Related
    • Material mainBrass
    • Material secondaryZinc
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationFlow Controller
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodeSL_35_80_80
    • Uniclass 2015 DescriptionShowers
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitlePlumbing Fixtures
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit