We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Quarto Exterior 270

Unique ref.: 5703646610187
Brand: Focus Lighting
Product family: Outdoor
Product group: Wall- & Ceiling
Width (mm): 270
Height (mm): 145
Depth (mm): 154
Date of publishing: 2012-06-14
Edition number: 2
Type: Object (single object)
Download (9)
Simple shapes. Organic materials. Copper, brass, zinc which will age gracefully.

Quarto is designed by Torsten Thorup and Claus Bonderup back in the 80'es, but is still going strong due to its classic circular shape. However, the Quarto from Focus Lighting differs from the many similar products because it ends up in a cylindrical shape. This completes and adds harmony to the shape. Throughout the years Quarto has proven its ability to both adding quality to and adjusting to its environement.



Available in Black, Copper, matt, brushed, Galvanised, Graphite grey, Matt white or polished Brass. Available with E27 base, Compact fluorescent HF 9 W/18 W or LED housing. Design: Torsten Thorup & Claus Bonderup.


Material main: Metal
Material secondary: Polycarbonate
Designed in: Denmark
Manufactured in: Denmark
Weight Net (Kg): 1.6

BIMobject Category: Lighting - Outside
IFC classification: Light Fixture
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016
This product is available in:
Europe
  • Denmark
  • Germany
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved