We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Bollard Q

Unique ref.: 5703646700796
Brand: Focus Lighting
Product family: Outdoor
Product group: Bollards
Width (mm): 270
Height (mm): 850
Depth (mm): 270
Date of publishing: 2012-06-01
Edition number: 2
Type: Object (single object)
Download (1)
Bollard for Quarto 270. Available for single or double-sided illumination. Fitting to be ordered separately, see Quarto 270. Supplied with base for app. 60 cm embedment or with flanged base. Available in matt, brushed Copper or Galvanised. Design: Focus Lighting


Material main: Metal
Material secondary: Metal
Designed in: Denmark
Manufactured in: Denmark
Weight Net (Kg): 16.8

BIMobject Category: Lighting - Outside
IFC classification: Light Fixture
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016
This product is available in:
Europe
  • Denmark
  • Germany
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved