Peak 320 is a multifunctional luminaire designed to set new standards with a simple and flexible design that ensures installations for both pole and arm.
Specification
PEAK 320
Material
Cast aluminium
Finish
Raw anodized
Graphite grey: YW355F, Akzo Nobel
Silver grey: Y2370I, Akzo Nobel
Black: Noir 900 Sablé, SN351F, Akzo Nobel
Screen
4 mm hardened glass
Mounting
On pole with 60 mm top diameter
Connection
Delivered with 6 m lead (post top), 2 x 1 mm2. When side entry, choose 8 m lead