Publish your products
Peak 380
Peak 380
Peak 380

    Peak 380

    Peak 380 is available in two different versions for vertical pole and horizontal arm, respectively. The same strong and characteristic design with optimized and simplified adaptions for pole/arm. The Peak fittings come with LED with different types of lenses.
    Specification
    • Material: Cast aluminium

      Finish:

      Graphite grey, Silver grey, Black

      Shade: 3 mm hardened glass, coated on the edge

      Mounting: On conical pole, 60 or 76 mm top diameter,

      or on 40 or 60 mm arm.

      Connection: In the pole

      The luminaire is delivered with 8.5 m lead, 2x1.5 mm2

      Classification: IP 66, class II

      Impact resistance: IK08

      Corrosion class: C4

      Weight: 6-7 kg

    Technical specification
    • Unique ref.peak380
    • Product familyOutdoor
    • Product groupColumns
    • TypeObject (single object)
    • Date of publishing2016-06-22
    • Edition number1
    • Height (mm)114
    • Width (mm)380
    • Depth (mm)498
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inDenmark
    • Manufactured inDenmark
    • Weight Net (Kg)7
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911

    Region availability

    Europe
    Denmark
    Germany
    Sweden