Publish your products
Antea KRB - RUSSIA
Antea KRB - RUSSIA
Antea KRB - RUSSIA
Antea KRB - RUSSIA
    Fondital

    Antea KRB - RUSSIA

    ANTEA KRB
    Antea KRB is a wall-hung condensing boiler for heating only, with 3-way valve for connection to an external water heater (option). The boiler uses condensing technology, which allows it to lower consumptions, boost performance, and reduce emissions of pollutants.

    PLUS
    - Ultra-compact
    - Modulation ratio 1:9
    - LCD user interface
    - Additional relay managing 2 heating zones
    - 9-litre expansion vessel

    Specification
    • FEATURES
      - Thermopolymer-covered stainless steel heat exchanger
      - Fully pre-mixed burner
      - Modulating gas valve with constant air-to-gas ratio
      - Variable-speed combustion fan
      - 3-speed pump with integrated air purging device
      - Wide modulation range 1:9
      - Possible connection of additional complex zones and heat pumps
      - Multifunction relay for alarms or simple zones
      - Efficiency rating according to 92/42/EEC: ★★★★
      - NOx emission class (EN 297):5

      PREPARED FOR CONNECTION TO
      - External probe
      - Open Therm Remote Control
      - Zone management board for high and low temperature heating
      - Solar board

    Technical specification
    • Unique ref.antea_krb_ru
    • Product familyRussia Products
    • Product groupBoilers and Radiators for Russia
    • TypeObject (single object)
    • Date of publishing2020-08-05
    • Edition number1
    • Height (mm)700
    • Width (mm)400
    • Depth (mm)250
    Related
    • Material mainAluminum
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • ETIM CodeEC000392
    • ETIM NameInstantaneous water heater
    • UNSPSC nameBoilers
    • UNSPSC code401020
    • Uniclass 2015 CodePr_60_60_08
    • Uniclass 2015 DescriptionBoilers
    • CSI MasterFormat 2014 Code23 52 16
    • CSI MasterFormat 2014 TitleCondensing Boilers
    • OmniClass Number23-33 11 13
    • OmniClass TitleCondensing Boilers
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe
    Russia