Publish your products
Bali RTN E (< 35 kW)
Bali RTN E (< 35 kW)
Bali RTN E (< 35 kW)
    Fondital

    Bali RTN E (< 35 kW)

    BALI RTN E < 35
    BALI RTN E is a floor-standing cast-iron boiler for heating only, with cast iron central body. It is an open chamber boiler equipped with electronic ignition.

    PLUS
    - Electronic ignition
    - Wide range of power outputs
    - Smooth maintenance

    Specification
    • FEATURES
      - Pre-set to run on natural gas or LPG
      - Stainless steel atmospheric burner
      - Electronic ignition with intermittent pilot flame
      - Flame control via ionization
      - Safety limit thermostat
      - Safety flue gas thermostat
      - Control and management panel, CH pump control, designed to be connected to a room thermostat and a water pressure switch
      - Pre-set for connection to an electrical board for management of a remote water heater and for connection to an electrical board for management of three different CH temperature zones

    Technical specification
    • Unique ref.bali_rtn_e_1
    • Product familyBoilers
    • Product groupWall-hung and floor-standing boilers
    • TypeObject (single object)
    • Date of publishing2021-01-26
    • Edition number1
    • Height (mm)850
    • Width (mm)450
    Related
    • Material mainCast iron
    • Material secondaryStainless steel
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • ETIM CodeEC011397
    • ETIM NameStanding boiler with integrated burner
    • UNSPSC nameBoilers
    • UNSPSC code401020
    • Uniclass 2015 CodePr_60_60_08
    • Uniclass 2015 DescriptionBoilers
    • CSI MasterFormat 2014 Code23 52 00
    • CSI MasterFormat 2014 TitleHeating Boilers
    • OmniClass Number23-33 11 00
    • OmniClass TitleCommercial Boilers
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Asia South America Oceania Europe Africa North America
    Armenia
    Argentina
    Australia
    Belarus
    Algeria
    British Virgin Islands
    Azerbaijan
    Bolivia
    New Zealand
    Moldova
    Egypt
    Mexico
    China
    Brazil
    Serbia
    Libya
    Panama
    Georgia
    Chile
    Ukraine
    Morocco
    Saint Pierre and Miquelon
    Hong Kong
    Colombia
    Reunion
    United States
    Iran
    Ecuador
    Senegal
    Iraq
    Paraguay
    South Africa
    Israel
    Peru
    Tunisia
    Jordan
    Uruguay
    Kazakhstan
    Venezuela
    Kyrgyzstan
    Lebanon
    Mongolia
    Pakistan
    Palestine
    Saudi Arabia
    Syria
    Türkiye
    Turkmenistan
    United Arab Emirates
    Uzbekistan
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit