Publish your products
eBlitz Core
eBlitz Core
eBlitz Core
    Fondital

    eBlitz Core

    Ceramic core eletric radiatorPLUS

    • Aluminium alloy body: low thermal inertia
    • Backlight LCD interface incorporated
    • NTC temperature probe and electronic temperature regulation
    • Opening window function
    Specification
    • FEATURES

      • Fixing system included
      • Daily and weekly programming with start-up adaptive control
      • Keyboard lock
      • Built-in ON / OFF switch
      • Power reserve >2h

      All models eBlitz Core are guaranteed 2 years for electrical components, 10 years on aluminium body from the installation date against manufacturing defects.

    Technical specification
    • Unique ref.eblitz_core
    • Product familyRadiators
    • Product groupElectrical Radiators
    • TypeObject (single object)
    • Date of publishing2021-12-15
    • Edition number1
    • Height (mm)577
    • Depth (mm)97
    Related
    • Material mainAluminum
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationElectric Heater
    • ETIM CodeEC000593
    • ETIM NameRadiator (electric)
    • UNSPSC nameRadiators
    • UNSPSC code40101801
    • Uniclass 2015 CodePr_70_60_36_73
    • Uniclass 2015 DescriptionRadiators
    • CSI MasterFormat 2014 Code23 82 29
    • CSI MasterFormat 2014 TitleRadiators
    • OmniClass Number23-33 15 00
    • OmniClass TitleHVAC Heating Units
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe
    France
    Germany
    Portugal
    United Kingdom