FORMENTERA RBTFS
Formentera RBTFS is a wall-hung gas boiler with sealed chamber and forced draught, ch only, with integrated 3-way valve
Connection to an external hot water storage tank (optional)
The boiler is equipped with a touch screen user interface and is pre-set for running on natural gas or LPG.
PLUS
- Controls to manage 2 different types of solar thermal systems fitted as standard
- Thermoregulation with external probe (optional)
- Multifunction relay for connection to systems with zone valves or to solar plant or to remote alarm signal
- Touch screen user interface
- Integrated 3-way deviating valve
Region availability
| Asia | South America | Oceania | Europe | Africa | North America |
|---|---|---|---|---|---|
Armenia | Argentina | Australia | Belarus | Algeria | British Virgin Islands |
Azerbaijan | Bolivia | New Zealand | Moldova | Egypt | Mexico |
China | Brazil | Serbia | Libya | Panama | |
Georgia | Chile | Ukraine | Morocco | Saint Pierre and Miquelon | |
Hong Kong | Colombia | Reunion | United States | ||
Iran | Ecuador | Senegal | |||
Iraq | Paraguay | South Africa | |||
Israel | Peru | Tunisia | |||
Jordan | Uruguay | ||||
Kazakhstan | Venezuela | ||||
Kyrgyzstan | |||||
Lebanon | |||||
Mongolia | |||||
Pakistan | |||||
Palestine | |||||
Saudi Arabia | |||||
Syria | |||||
Türkiye | |||||
Turkmenistan | |||||
United Arab Emirates | |||||
Uzbekistan |