Publish your products
Formentera RTFS
Formentera RTFS
    Fondital

    Formentera RTFS

    FORMENTERA RTFS
    Formentera RTFS is a wall-hung gas boiler for heating only, with sealed chamber and forced draught. The boiler is equipped with a touch screen user interface and is pre-set for running on natural gas or LPG.

    PLUS
    - Touch screen user interface
    - Room temperature can be set from the boiler if an external probe is installed
    - Controls to manage three different types of solar thermal systems fitted as standard
    - Boiler hydraulic replacement kit
    - 26-plate DHW heat exchanger

    Specification
    • FEATURES
      - Mono-thermal primary heat exchanger
      - 26-plate DHW stainless steel exchanger
      - 3-speed pump with integrated air purging device
      - Built-in hydraulic unit including 3-way valve, automatic bypass, safety valve, pressure transducer, drain tap and expansion vessel connection
      - Integrated safety and modulation electronic board
      - Multifunctional relay for connection to systems with zone valves or to solar systems or to remote boiler shutdown alarms
      - Can be connected to an outdoor probe (optional) for sliding temperature function
      - Possibility of zone management, high and low temperature (optional)
      - Efficiency rating according to 92/42/EEC: ★★
      - Installation flexibility thanks to IPX5D electrical protection degree

    Technical specification
    • Unique ref.formentera_rtfs
    • Product familyBoilers
    • Product groupWall-hung and floor-standing boilers
    • TypeObject (single object)
    • Date of publishing2019-11-22
    • Edition number1
    • Height (mm)750
    • Width (mm)420
    • Depth (mm)315
    Related
    • Material mainAluminum
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • ETIM CodeEG015210
    • ETIM NameBoilers and heaters
    • UNSPSC nameBoilers
    • UNSPSC code401020
    • Uniclass 2015 CodePr_60_60_08
    • Uniclass 2015 DescriptionBoilers
    • CSI MasterFormat 2014 Code23 52 00
    • CSI MasterFormat 2014 TitleHeating Boilers
    • OmniClass Number23-33 15 00
    • OmniClass TitleHVAC Heating Units
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Asia South America Oceania Europe Africa North America
    Armenia
    Argentina
    Australia
    Belarus
    Algeria
    British Virgin Islands
    Azerbaijan
    Bolivia
    New Zealand
    Moldova
    Egypt
    Mexico
    China
    Brazil
    Serbia
    Libya
    Panama
    Georgia
    Chile
    Ukraine
    Morocco
    Saint Pierre and Miquelon
    Hong Kong
    Colombia
    Reunion
    United States
    Iran
    Ecuador
    Senegal
    Iraq
    Paraguay
    South Africa
    Israel
    Peru
    Tunisia
    Jordan
    Uruguay
    Kazakhstan
    Venezuela
    Kyrgyzstan
    Lebanon
    Mongolia
    Pakistan
    Palestine
    Saudi Arabia
    Syria
    Türkiye
    Turkmenistan
    United Arab Emirates
    Uzbekistan
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit