Publish your products
Itaca KR
Itaca KR
    Fondital

    Itaca KR

    ITACA KR
    The Itaca KR is a wall-hung condensing boiler for heating only, electronically arranged for connection to an external water heater. The boiler uses condensing technology, which allows it to lower consumptions, boost performance, and reduce emissions of pollutants.

    PLUS
    - Modulation ratio 1:9
    - Touch screen user interface
    - Controls to manage 2 different types of solar thermal systems fitted as standard
    - Room temperature can be set from the boiler if an external probe is installed
    - 26-plate DHW heat exchanger

    Specification
    • FEATURES
      - Thermopolymer-covered stainless steel heat exchanger
      - Fully pre-mixed burner
      - Modulating gas valve with constant air-to-gas ratio
      - Variable-speed combustion fan
      - Modulating pump with air-purging device
      - 10-litre heating expansion vessel
      - Ready for connection to a GSM modem for remote switching on and off and malfunction alarm (optional equipment)
      - Multifunctional relay for connection to systems with zone valves or to solar systems or to remote boiler shutdown alarms
      - Installation flexibility thanks to IPX5D electrical protection degree
      - Efficiency rating according to 92/42/EEC: ★★★★
      - NOx emission class (EN 297):5
      - Boiler hydraulic replacement kit available as optional equipment
      - Wide modulation range 1:9
      - Electronic ignition, flame detection via ionization
      - By-pass

      PREPARED FOR CONNECTION TO
      - External probe
      - Open Therm Remote Control
      - Zone management board for high and low temperature heating
      - 2 ambient probes
      - GSM modem for remote switching on and off and malfunction alarm (optional equipment)
      - External water heater for domestic hot water production
      - Solar board
       

      FEATURES
      - CH water flow rate electronic control
      - Thermopolymer-covered stainless steel heat exchanger
      - Fully pre-mixed burner
      - 10-litre heating expansion vessel
      - Thermoregulation with external probe (optional)
      - Modulating pump with air-purging device
      - DHW “Comfort” function: ★★★
      - Automatic by-pass
      - Double circuit filling system: automatic or manual

    Technical specification
    • Unique ref.itaca_kr
    • Product familyBoilers
    • Product groupWall-hung and floor-standing boilers
    • TypeObject (single object)
    • Date of publishing2019-09-17
    • Edition number1
    • Height (mm)750
    • Width (mm)420
    • Depth (mm)315
    Related
    • Material mainAluminum
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • ETIM CodeEC000392
    • ETIM NameInstantaneous water heater
    • UNSPSC nameBoilers
    • UNSPSC code401020
    • Uniclass 2015 CodePr_60_60_08
    • Uniclass 2015 DescriptionBoilers
    • CSI MasterFormat 2014 Code23 52 16
    • CSI MasterFormat 2014 TitleCondensing Boilers
    • OmniClass Number23-33 11 13
    • OmniClass TitleCondensing Boilers
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe Asia
    Austria
    Kazakhstan
    Belarus
    Belgium
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Slovakia
    Slovenia
    Spain
    Sweden
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit