Publish your products
Madeira Solar Compact KBS - RUSSIA
Madeira Solar Compact KBS - RUSSIA
    Fondital

    Madeira Solar Compact KBS - RUSSIA

    MADEIRA SOLAR COMPACT KBS
    Madeira Solar Compact KBS is a compact condensing heating unit with pre-mixing feature and 170-litre domestic hot water heater with single coil, completed with hydraulic and electronic systems for managing a solar collector system and pre-set as standard to run on natural gas or propane.

    PLUS
    - 170-litre water heat with single coil
    - Touch screen user interface
    - Modulation ratio 1:9
    - Available in the:
    KBS version with a direct zone
    KBS-V version with a direct zone and a mixed zone
    KBS-Z version with a direct zone and two mixed zones.
    - 12-litre solar expansion vessel

    Specification
    • FEATURES
      - Fully pre-mixed burner
      - Variable-speed combustion fan
      - 170-litre water heater with single coil
      - 3-speed pump with integrated air purging device
      - Motorised deviating valve
      - 10-litre heating expansion vessel
      - 12-litre DHW expansion vessel
      - 12-litre solar expansion vessel
      - NTC temperature probes for central heating and DHW
      - Front door for immediate access to boiler
      - DHW thermostatic mixing valve
      - Anti-freeze function for heating
      - Side water fittings
      - Efficiency rating according to 92/42/EEC: ★★★★
      - NOx emission class (EN 297):5
      - Built-in electronic card for solar plant management
      - Built-in water system for managing the solar plant including:
      3-speed solar pump
      shut-off valves on delivery and return with thermometers
      low regulator with flowmeter with adjustment range between 0.5 and 15 l/1'
      6 bar solar safety valve

      PREPARED FOR CONNECTION TO
      GSM modem for remote switching on and off and malfunction alarm (optional equipment)

    Technical specification
    • Unique ref.madeira_solar_compact_kbs_ru
    • Product familyRussia Products
    • Product groupBoilers and Radiators for Russia
    • TypeObject (single object)
    • Date of publishing2020-08-05
    • Edition number1
    • Height (mm)1857
    • Width (mm)600
    • Depth (mm)645
    Related
    • Material mainAluminum
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • ETIM CodeEC000392
    • ETIM NameInstantaneous water heater
    • UNSPSC nameBoilers
    • UNSPSC code401020
    • Uniclass 2015 CodePr_60_60_08
    • Uniclass 2015 DescriptionBoilers
    • CSI MasterFormat 2014 Code23 52 16
    • CSI MasterFormat 2014 TitleCondensing Boilers
    • OmniClass Number23-33 11 13
    • OmniClass TitleCondensing Boilers
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe
    Russia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit