Publish your products
Madeira Solar KRBS - RUSSIA
Madeira Solar KRBS - RUSSIA
    Fondital

    Madeira Solar KRBS - RUSSIA

    MADEIRA SOLAR KRBS
    Madeira Solar KRBS is a condensing heating unit with pre-mixing feature and 300-litre domestic hot water heater with twin coil, completed with hydraulic and electronic systems for managing a solar collector system.

    PLUS
    - 300-litre water heat with twin coil
    - Touch screen user interface
    - Modulation ratio 1:9
    - Available in: 
    the KRBS version with a direct zone
    the KRBS-V version with a direct zone and a mixed zone 
    the KRBS-Z version with a direct zone and two mixed zones 
    All versions are available in sub-version M, with 3-way solar deviating valve for thermal discharge
    - 12-litre solar expansion vessel

    Specification
    • FEATURES
      - Fully pre-mixed burner
      - Variable-speed combustion fan
      - 300-litre solar water heater with twin coil
      - Modulating pump with air-purging device
      - Motorised deviating valve
      - 12-litre DHW expansion vessel
      - 18-litre solar expansion vessel
      - 5-litre additional safety solar vessel Side water fittings
      - DHW thermostatic mixing valve
      - Built-in electronic card for solar plant management
      - Efficiency rating according to 92/42/EEC: ★★★★
      - NOx emission class (EN 297):5
      - Built-in water system for managing the solar plant including:
      3-speed solar pump
      shut-off valves on delivery and return with thermometers
      low regulator with flowmeter with adjustment range between 0.5 and 15 l/1'
      6 bar solar safety valve

    Technical specification
    • Unique ref.madeira_solar_krbs_ru
    • Product familyRussia Products
    • Product groupBoilers and Radiators for Russia
    • TypeObject (single object)
    • Date of publishing2020-08-05
    • Edition number1
    • Height (mm)1857
    • Width (mm)600
    • Depth (mm)985
    Related
    • Material mainAluminum
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • ETIM CodeEC000392
    • ETIM NameInstantaneous water heater
    • UNSPSC nameBoilers
    • UNSPSC code401020
    • Uniclass 2015 CodePr_60_60_08
    • Uniclass 2015 DescriptionBoilers
    • CSI MasterFormat 2014 Code23 52 16
    • CSI MasterFormat 2014 TitleCondensing Boilers
    • OmniClass Number23-33 11 13
    • OmniClass TitleCondensing Boilers
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe
    Russia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit