Publish your products
Tenerife KC
Tenerife KC
Tenerife KC
    Fondital

    Tenerife KC

    TENERIFE KC
    Condensing wall-hung boiler with instantaneous production of dhw
    Compatible with SPOT smart thermostat.

    PLUS
    - High efficiency stainless steel heat exchanger with single coil and wide passage section
    - 9-litre expansion vessel
    - Compact dimension, only 250 mm deep
    - Easy to install in pre-existing plants thanks to: central flue vent, wall fixing bracket and double hole for split suction
    - Thermoregulation with external probe (optional)
    - LCD user interface with diagnostics
    - Class 6 of NOx emissions

    Specification
    • FEATURES
      - Modulation ratio: 1:5
      - Fully pre-mixed burner
      - High-efficiency circulation pump with built-in air purging device
      - Programmable parameters to adapt the boiler to the installation and alerts history
      - Stainless steel DHW plate heat exchanger
      - Automatic by-pass

    Technical specification
    • Unique ref.tenerife_kc
    • Product familyBoilers
    • Product groupWall-hung and floor-standing boilers
    • TypeObject (single object)
    • Date of publishing2020-09-15
    • Edition number1
    • Height (mm)700
    • Width (mm)400
    • Depth (mm)250
    Related
    • Material mainAluminum
    • Material secondaryStainless steel
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • ETIM CodeEC000392
    • ETIM NameInstantaneous water heater
    • UNSPSC nameBoilers
    • UNSPSC code401020
    • Uniclass 2015 CodePr_60_60_08
    • Uniclass 2015 DescriptionBoilers
    • CSI MasterFormat 2014 Code23 52 16
    • CSI MasterFormat 2014 TitleCondensing Boilers
    • OmniClass Number23-33 11 13
    • OmniClass TitleCondensing Boilers
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit