Publish your products
Fontana Leo All-In-One Rose Gold Thermostatic Automatic Commercial Sensor Faucet

Fontana Leo All-In-One Rose Gold Thermostatic Automatic Commercial Sensor Faucet

The Leo temperature control Automatic Touchless Sensor Faucet bathroom faucet enhances any commercial restroom. The Leo is equipped with a sensor override and a 60-second time-out feature to prevent floods. The FontanaShowers® sensor faucet line is certified to meet ASME a112.18.1/CSA b125.1. Sensitive sensor with infrared ai smart-chip. Water-resistant solenoid enclosure. Can be installed easily in new or upgraded retrofit commercial restrooms. Sensor faucet for commercial use. Our Leo rose gold Touchless sensor faucet is ideal for commercial use applications in restaurants, office buildings, and public facilities. Fits all standard US plumbing.
Specification
  • Brand Name: FontanaShowers®
    Model Number: FAUCET-FB5132RG
    Type: Touchless Bathroom Faucet
    Water Pressure: 0.5 - 7.0 KGS/cm, 10 - 125 psi
    Finish: Roses Gold
    Construction: Solid Brass
    Control Box : Included- Hardwired & Battery Operated
    Supply Hoses: Included
    Other Features: Vandal resistant
    Remote Control: Optional- Reset or Adjust the Sensing Distance or turn off/on
    Flow Rate: Built in Aerator Available from .5 GPM - 1.5 GPM
    Flow Rate Special: Customizable can be provided for any Water Flow Requirement
    Sensor Range: Adjustable
    Mounting Hardware: Included
    Power Supply: AC110V And DC6V
    Batteries Included: No
    Mixing Valve: Water Temperature Mixing Valve Available
    Mixing Valve Material: Solid Brass Thermostatic Mixing Valve Available
    Mixing Valve: Water Temperature Mixing Valve Available
    Mixing Valve Material: Solid Brass Thermostatic Mixing Valve Available
    Mixing Valve Material: Solid Brass Thermostatic Mixing Valve Available
    Usage: Commercial
    Spout Height: 3-1/2"
    Overall Height: 7"
    Spout Reach: 4"
    Flow Rate: 1.3 GPM
    Valve Type: Solenoid Valve
    Usage: Commercial restrooms including high traffic bathroom facilities
    Hot and Cold Water: Optional
    ADA Compliant.

    Keywords: Bathroom Touchless Faucets, Commercial Bathroom Touchless Faucets, Commercial Faucets, Electronic Faucets, Faucets for Restrooms, best touchless faucets, commercial touchless faucet, Fontana touchless faucets, Fontana Faucet Brand commercial, Revit family Faucet download, BIM object faucet download
Technical specification
  • Unique ref.touchless-faucet_fb5132rg
  • Product familyCommercial
  • Product groupTouchless Faucets
  • TypeObject (single object)
  • Date of publishing2023-03-24
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit