Publish your products
Rustic Barn Doors
Rustic Barn Doors
Rustic Barn Doors
Rustic Barn Doors
Rustic Barn Doors
Rustic Barn Doors
Rustic Barn Doors
Rustic Barn Doors
Rustic Barn Doors
Rustic Barn Doors
    Archived

    Rustic Barn Doors

    Inlay Designs

    As seen in the pictures, we use our circle saw inlay material to create the designs in our doors. We can produce your barn door with any design you can come up with but some of our most popular designs are the "flat"-panel, “K” style, “X” style, “Z” style, “T” style, and also the classic 3-panel design.

    We’ll continue to create beautiful material for you to utilize and leave your own personal touch on. No matter what design you choose for your barn door, we ensure that it will look beautiful and leave an impression on all who see it.

    Specification
    • Our Standard Applications

      We offer two types of door application, sliding barndoors - hung on a track, and a pre-hung interior hinged door.  All of our doors, whether installed in a pre-hung application, or hung on a track, are engineered - stave core doors. Each door is individually handcrafted. You will see this reflected in the quality, and authenticity of each rustic Forever Barnwood door.

      Custom Barn Doors

      As mentioned above, our standard doors are 3′ x 7′. However, we make doors of all sizes! We make doors up to 5′ wide and 9′ tall. If your home or project requires a custom door, reach out to us and we will get you a quote!

      Keywords: Rustic wood, reclaimed barn furniture, reclaimed barn wood flooring, rustic barn wood, reclaimed rustic wood, forever barnwood, barnwood, reclaimed barn wood planks, barn wood wall planks, barn wood furniture, barnwood style furniture, rustic wood planks for walls, barn door, wooden barn door, sliding barn door

    Technical specification
    • Unique ref.rustic-barn-doors
    • Product familyRustic Barnwood
    • Product groupBarn Doors
    • TypeObject (single object)
    • Date of publishing2023-05-15
    • Edition number1
    Related
    • Material mainWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • UNSPSC nameWooden doors
    • UNSPSC code30171504
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 14 00
    • CSI MasterFormat 2014 TitleWood Doors
    • OmniClass Number23-17 11 15
    • OmniClass TitleWood Doors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit