Publish your products
Knight Bollard
Knight Bollard
Knight Bollard
Knight Bollard
Knight Bollard
Knight Bollard
Knight Bollard

    Knight Bollard

    Knight Bollards combine rustproof construction, a unique geometric design, and the striking aesthetic of the rest of the Knight family. Optional embedded security cores offer robust protection in public spaces.

    Specification
    • Design Versatility
      Knight Bollards in an 8" x 8" square profile and 43" height can be specified for lighting only or with an optional embedded security core. Knight's corrosion-resistant, powdercoated aluminum column and head come in a full range of standard and custom colors for easy tailoring to site-specific themes

      Beautiful Protection
      F+S security bollards are designed to protect against vehicle infringement and look good while doing it. Whether used in a streetscape, park, or surrounding a building exterior, Knight's sleek aesthetics are an attractive match for today’s security-conscious settings needing ASTM rated protection for low to medium threat environments.

      Mounting Options
      In cases where deep excavation for bollard installation is not feasible, shallow mounted cores offer an ideal solution with significantly less in-depth ground requirements. Standard mounting for security rated bollards is deep set and non-rated bollards are available with standard surface mounting.

      Product Family
      Pure and simple in form, the Knight family brings refined lines, superb detailing, and aluminum and FSC®-certified hardwoods to backed and backless benches, table ensembles, an illuminated bollard with security bollard options, and a pedestrian lighting fixture.

    Technical specification
    • Unique ref.Knight-Bollard
    • Product familyLighting & Security
    • Product groupSecurity Bollards
    • TypeObject (single object)
    • Date of publishing2025-06-19
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside
    • Uniclass 2015 CodePr_80_77_48
    • Uniclass 2015 DescriptionLighting columns, brackets and bollards
    • OmniClass Number23-35 47 11 21 11
    • OmniClass TitleLighting Bollards

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States