Publish your products
Soleris Sunshade
Soleris Sunshade
Soleris Sunshade
Soleris Sunshade
Soleris Sunshade
Soleris Sunshade

    Soleris Sunshade

    Designed for year-round use, this versatile, durable umbrella features open-air construction, a fixed stainless steel pole, and shade panels in powdercoated aluminum with optional perforation patterns in any color.

    Specification
    • Design Versatility
      Soleris Sunshades can be used with nearly all F+S table ensembles or table tops. Aluminum shade panels have a powdercoat finish that can be specified independently of the frame color.

      Mounting Details
      Soleris Sunshades must be surface mounted using the supplied base plate. When using the Soleris Sunshade with an F+S Table Ensemble, both the table and the Soleris Sunshade must be surface mounted. Mounting assembly is powdercoated to match the Soleris Sunshade frame.

      Outdoor Performance
      Designed to be left up year round, the Soleris Sunshade excels in all climates. F+S powdercoat colors have been formulated to be ultra-durable for improved long-term wear and resistance to weathering. Our powdercoat colors are also anti-graffiti, allowing marks from paint, permanent markers, and dirt to be easily removed.

      Durable Finishes
      Corrosion-resistant powdercoated aluminum and stainless steel come in a full range of standard and custom colors for easy tailoring to site-specific themes.

    Technical specification
    • Unique ref.Soleris-Sunshade
    • Product familySite Furniture
    • Product groupSunshades
    • TypeObject (single object)
    • Date of publishing2025-08-06
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • Uniclass 2015 CodeSs_25_50_45
    • Uniclass 2015 DescriptionLouvre and shading systems

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States