Publish your products
Trio Pedestrian Lighting
Trio Pedestrian Lighting
Trio Pedestrian Lighting
Trio Pedestrian Lighting
Trio Pedestrian Lighting

    Trio Pedestrian Lighting

    Echoing design themes that span the entire Trio line, Trio Pedestrian Lighting carries the family’s open-angled shape, swept detail, and exaggerated triangular profile that integrates beautifully into any space.

    Specification
    • Design Versatility
      Trio Pedestrian in nominal 11' heights can be specified with Cree® LEDs in 3000K warm white and 4000K neutral white color temperatures. Trio's corrosion-resistant, powdercoated aluminum column comes in a full range of standard and custom colors for easy tailoring to site-specific themes.

      Elegant Guidance
      F+S redefines outdoor lighting with illuminated bollards, offering an ideal blend of beauty and safety for paths and walkways. Experience exceptional flexibility and performance in lighting that elevates any outdoor space.

      Product Family
      Pairing aluminum and FSC®-certified hardwoods, the Trio family includes backed and backless benches, a table ensemble, bike rack, and bollard and pedestrian lighting. Benches offer a choice of wood or metal slats. Table ensembles can be specified for ADA compliance.

    Technical specification
    • Unique ref.Trio-Pedestrian-Lighting
    • Product familyLighting & Security
    • Product groupPedestrian Lighting
    • TypeObject (single object)
    • Date of publishing2025-08-06
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside
    • Uniclass 2015 CodeSs_70_80_25
    • Uniclass 2015 DescriptionExternal lighting systems
    • CSI MasterFormat 2014 Code26 56 33
    • CSI MasterFormat 2014 TitleWalkway Lighting
    • OmniClass Number23-11 29 37
    • OmniClass TitlePublic Lighting Columns

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States