We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Door Forster fuego light EI30, single leaf

Unique ref.: door_fuego_light_ei30_1_leaf
Brand: Forster
Product family: Door
Product group: Forster fuego light
Date of publishing: 2017-04-03
Edition number: 2
Type: Object (single object)
Download (12)
System for glazed fire-resistant doors and screens EI30
Very slender appearance

Forster fuego light is the tested and approved, very extensive complete profile system with fittings and accessories for flush single- and double-leaved glazed fire resistant doors, as well as for fire resistant glazed walls. Additional tested system variants, such as the fire-resistant sliding door, with or without escape route function, the anti-finger trap door and the flush-fitting sheet-metal steel door open up a wide range of applications and permit a great extent of design freedom.

The appeal of the system resides in the extremely slender visible profile widths, the overall filigree look and great transparency. More light, more clarity, more safety for modern objectivity. Maximum safety that remains invisible.

The wide range of fittings tested and approved with the system leaves nothing to be desired, whether it is a matter of automated doors or aesthetic appearance with concealed hinges and closers.

Its design is identical to Forster presto (fire and smoke-resistant doors) and Forster unico (doors with thermal break). Combinable with Forster thermfix vario fire resistant curtain walls.

Material options:
- Steel
- Stainless steel, grinded, 220-240 grain

Performance specifications (Refer to country-specific approvals):
- Fire-resistant door EI30 in combination with smoke-proofing requirements
- Fire-resistant screens EI30
- Fire-resistant sliding door EI30 in masonry or in glazings, new with escape route function (swing-out/swing-in)
- Finger protection door EI30 C5 S200, barrier-free accessibility according to DIN 18040
- Flush mounted sheet metal door EI30
- Non rebated and unlatched single acting doors EI30 according to BS EN 1634-1
NEW: Fire protection EI30 in combination with burglar resistance RC2 / RC3

System properties:
- Extremely slender visible section widths, outer frame/leaf measurement of only 110 mm
- Fittings to match the system and new concealed hinges
- Beautifully styled stainless steel handle fittings and a wide range of standard weld-on and screw-mounted rolling hinges
- Concealed invisible door-closing systems
- Prefabricated profiles for efficient processing, including assembly of the concealed door-closers


Material main: Steel
Material secondary: Glass
Designed in: Switzerland
Manufactured in: Switzerland

BIMobject Category: Doors - Fire Doors & Shutters
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: SS-25-30-20-20
Uniclass 2.0 Description: Doorset Systems
Uniclass 2015 Code: Ac_15_50_25
Uniclass 2015 Description: Doors, windows and glazing surveying
NBS Reference Code: 25-30-20
NBS Reference Description: Door, Shutter And Hatch Systems

BIMobject SEEK Properties

Doors - Fire Doors & Shutters

Name Value
Door Height 1800 mm — 3020 mm
Door Thickness Centerline 65 mm
Door Width 600 mm — 1460 mm
Glazing Thickness 14 mm — 54 mm
M Fire Rating EI30
Material Steel ; Stainless steel
Maximum Door Height 3020 mm
Maximum Door Width 1460 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel ; Stainless steel

BIMobject®