Publish your products
Cadence Chair

Cadence Chair

Plank outdoor series by contemporary Parisian designer Aurélien Barbry, is characterised by simplicity and functional beauty. An architectural repetition lends the Plank series a clean and modern elegance. The Plank chair’s horizontal plank placed at the top of the headrest is the signature look of the series and where it takes its name from. Modern simplicity in an elegant expressive design, the Plank chair can stand alone or be combined with other pieces from the Plank series.
Technical specification
  • Unique ref.Cadence-Chair
  • Product familyOutdoor Seating
  • Product groupCadence
  • TypeObject (single object)
  • Date of publishing2024-06-21
  • Edition number1
  • Height (mm)77
  • Width (mm)69.5
  • Depth (mm)58
Related
  • Material mainTeak
  • Designed inDenmark
  • Weight Net (Kg)11
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings
  • OmniClass Number23-21 00 00
  • OmniClass TitleFurnishings, Fixtures and Equipment Products
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit