Publish your products
CX15 - Compact 15" Coaxial Loudspeaker
Archived

CX15 - Compact 15" Coaxial Loudspeaker

CX Series 2-way loudspeakers include powerful single-neodymium-magnet coaxial transducers. They provide the output capability and pattern control of normal premium 2-way systems in significantly more compact enclosures. The 15 inch models offer a choice of 60° x 45°, 75° x 75°, 90° x 45°, or 120° x 60° horns. CX Series’ unique vertically trapezoidal shape and compact size allows mounting very close to ceilings or under balconies with minimal effect on sight lines, while in turn complementing many architectural styles.

Specification
  • Speaker, speakers

Technical specification
  • Unique ref.cx15-compact-coaxial
  • Product familyLoudspeaker
  • Product groupCompact Coaxial Speakers
  • TypeObject (single object)
  • Date of publishing2020-04-22
  • Edition number1
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio
  • IFC classificationObject
  • UNSPSC nameAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit