Publish your products
Sweet Wash-basin 450x450
Sweet Wash-basin 450x450
Sweet Wash-basin 450x450
Sweet Wash-basin 450x450
    Gala
    Archived

    Sweet Wash-basin 450x450

    Wash-basin with overflow and fixing kit.
    With tap hole.

    SWEET wall-hung and over-counter wash-basin with overflow and soft square lines.

    Specification
    • Wash-basin over-counter and wall hung
    Technical specification
    • Unique ref.0305001
    • Product familySweet
    • Product groupWashbasin
    • TypeObject (single object)
    • Date of publishing2017-09-14
    • Edition number1
    • Height (mm)145
    • Width (mm)450
    • Depth (mm)450
    Related
    • Material mainVitreous china
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 41 16.16
    • CSI MasterFormat 2014 TitleResidential Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit