This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

STREET SQUARE BTW Wc pan 55x35,5 cm.

Unique ref.: 0514001
Brand: Gala
Product family: Street Square
Product group: WC
Width (mm): 550
Height (mm): 400
Depth (mm): 355
Date of publishing: 2020-07-20
Edition number: 1
Type: Object (single object)
Download (10)
BTW WC pan for high-level cistern that combines curved and straight lines, so that any interior design style gains a subtle touch of elegance.

BTW WC pan for high-level cistern that combines curved and straight lines, so that any interior design style gains a subtle touch of elegance.


Material main: Vitreous china
Material secondary:
Designed in:
Manufactured in: Spain

BIMobject Category: Sanitary - Toilets
IFC classification: Sanitary Terminal
OmniClass Number: 23-31 19 00
OmniClass Title: Toilets

BIMobject®