Publish your products
Bowl Over-counter Wash-basin Ø 410
Bowl Over-counter Wash-basin Ø 410
Bowl Over-counter Wash-basin Ø 410
Bowl Over-counter Wash-basin Ø 410
Bowl Over-counter Wash-basin Ø 410
Bowl Over-counter Wash-basin Ø 410
Bowl Over-counter Wash-basin Ø 410
Bowl Over-counter Wash-basin Ø 410
    Gala
    Archived

    Bowl Over-counter Wash-basin Ø 410

    Over-counter Wash-basin with overflow.

    Colours/Finishes:
    52 Gold,
    71 Silver,
    53 Bronze,
    54 Two-tone silver-white.

    Metal Line is sophistication. An original, elegant and delicate collection that has been specifically design to transform the bathroom into an exclusive and trendy space. Wash-basins that are a real jewel and combine the deepest tradition in decorating - gold, silver and bronze- with the latest trend, the metal finish.

    Specification
    • Metal Line is sophistication. An original, elegant and delicate collection that has been specifically design to transform the bathroom into an exclusive and trendy space.
    Technical specification
    • Unique ref.10041XX
    • Product familyBowl
    • Product groupWashbasin
    • TypeObject (single object)
    • Date of publishing2017-09-14
    • Edition number1
    • Height (mm)170
    • Width (mm)410
    • Depth (mm)410
    Related
    • Material mainVitreous china
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 41 16.16
    • CSI MasterFormat 2014 TitleResidential Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit