This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ALBUS Over-counter Wash-basin 45x45 cm.

Unique ref.: 1021901
Brand: Gala
Product family: Albus
Product group: Wash-basin
Width (mm): 455
Height (mm): 130
Depth (mm): 452
Date of publishing: 2020-07-20
Edition number: 1
Type: Object (single object)
Download (10)
Over-counter Wash-basin 45x45 cm.

Square over-counter wash-basin without overflow.


Material main: Vitreous china
Material secondary:
Designed in:
Manufactured in: Spain

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
OmniClass Number: 23-31 13 00
OmniClass Title: Sinks

BIMobject®