Publish your products
Smart Compact BTW WC pan 615x350 mm.
Smart Compact BTW WC pan 615x350 mm.
    Gala
    Archived

    Smart Compact BTW WC pan 615x350 mm.

    Complete toilet set:
    BTW WC pan compact dual outlet, Low cistern with double push mechanism 4,5/3 litres, Fixed seat.

    Options: Soft closing seat, pull-out seat.

    BTW compact WC for low cistern. With dual outlet and dual push-button mechanism 3/4,5 l, allowing up to 25% water saving.

    Technical specification
    • Unique ref.25162
    • Product familySmart
    • Product groupWC
    • TypeObject (single object)
    • Date of publishing2015-04-01
    • Edition number1
    • Height (mm)775
    • Width (mm)615
    • Depth (mm)350
    Related
    • Material mainVitreous china
    Classification
    • BIMobject CategorySanitary - Toilets
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit