Publish your products
Flex Wash-basin double basin 1200x475
Gala
Archived

Flex Wash-basin double basin 1200x475

Wash-basin double basin with overflow and fixing kit.

FLEX wall-hung wash-basin, original and practical to share with the family. With overflow. Double basin.

Specification
  • Wash-basin wall hung
Technical specification
  • Unique ref.2607501
  • Product familyFlex
  • Product groupWashbasin
  • TypeObject (single object)
  • Date of publishing2017-09-14
  • Edition number1
  • Height (mm)140
  • Width (mm)1200
  • Depth (mm)475
Related
  • Material mainVitreous china
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs
  • CSI MasterFormat 2014 Code22 41 16.16
  • CSI MasterFormat 2014 TitleResidential Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit